News Archive
Sensor/actuator box replaces M12 panel feed-throughs
The sensor/actuator box with rear and pluggable spring-cage connection makes it extremely easy to connect up to eight sensors or actuators.
Panel feed-throughs with QUICKON fast connection technology for AS-Interface flat-ribbon conductors
The new panel feed-throughs for AS-Interface applications with QUICKON fast connection technology enable convenient transition from flat ribbon conductors to circular conductors or litz wires and thereby simplify the cabling within the control cabinet.
New M12 Y distributor with assembled cable
The new M12 Y distributors with a connected cable provide more flexibility in the sensor/actuator cabling and enable new approaches for machine and system cabling.
High-position revolution - M23 to M12
12 and 17-pos. adapter cables with M23 and M12 connection provide the option of changing from classic M23 circular connectors to compact M12 connectors within the system cabling.
Angled M12 flush-type connector - now also 8-pos. on the printed circuit board
Two-part M12 flush-type connectors for the PCB offer handling benefits for device manufacturers. Now also with angled solder pins, up to 8-pos.
New generation valve plug lines
The new assembled valve plug lines with black-transparent housings not only provides clear identification of the status display, but the captive integrated seal also has handling advantages.
Heavy-duty HEAVYCON industrial plug connector - Series B housing with metric screw connection
New housing versions with already integrated metric cable glands expand the solution range and simplify the order process.
M12 spring-cage connector with SPEEDCON quick locking
The new assembled M12 connectors with spring-cage connection are available in shielded and unshielded designs. The double vibration safety prevents undesired release of sleeve housings and connection blocks.
D series terminal adapters with new properties
The terminal adapters for heavy-duty industrial plug connectors with the new user-friendly PE connection result in improved handling.
M8 flush-type connector - High-position connection to the PCB
6-pos. M8 flush-type connectors ensure space-saving transmission of signals to the PCB.
M12 flush-type connectors with plastic housings
M12 plastic housings as an alternative to stainless steel housings for applications with aggressive ambient conditions
Shielded M8 angled connector with solder connection
The shielded M8 plug range has been extended by the angled 3- and 4-position variants with solder connections.
''Type A'' bus lines fulfill the Fieldbus Foundation specifications
The assembled 7/8" bus lines from Phoenix Contact are the first of their type having Fieldbus Foundation approval as per the FF-844 specification for H1 type A lines.
Simply connecting the sensor/actuator boxes to the control system
If sensor/actuator signals are to be collected near decentral units and forwarded to the control system, the new sensor/actuator boxes with rear flat-ribbon cable connection provide advantages.
Ethernet/PROFINET lines pluggable through the control cabinet panel
The new bulkhead components can be used to easily switch from field-side cabling (IP67) to inside RJ45 cabling (IP20) in Industrial Ethernet or PROFINET systems on control cabinet panels with pluggable connections.
TURBO for PROFIBUS installation
The new 90° angled PROFIBUS-D-SUB connectors SUBCON-PLUS-PROFIB/. FC 90 with insulation displacement or IDC connection considerably reduce the time required for mounting and startup.
Quick connection for Industrial Ethernet and PROFINET
The new M12 connectors with insulation displacement connection make the Ethernet and PROFINET wiring even quicker.
Field cabling system with M5 thread
To satisfy the trend towards increasingly compact systems from machine manufacturers, Phoenix Contact offers a complete cabling range with M5 thread.
Best Solution in Power Distribution - DUPLICON
Innovative plug connector solution for your IP67 power bus for 7x4 mm2 conductors / 25 A / 400/690 V.
HEAVYCON with Easy Connection
Complete control cabinet feed-through with Quickon fast connection system - 60% time saving with the connection of the world-wide spread HEAVYCON-B series.
M12 circular connector
Phoenix Contact is the first manufacturer to offer M12 circular connectors with spring-cage connection.
The right connector for every fieldbus
VARIOSUB-D-SUB, the range of plug connectors for signal and data technology, is now available in full scope in sizes D-SUB 9, 15 and 25.
SPEEDCON - The M12 quick locking system
With the new M12 quick locking system, the electrical connections are made with just half a turn.
RJ 45 standard for distributed automation
In automation technology, Industrial Ethernet is increasingly used. The VARIOSUB-RJ45/IP67 plug connector is the suitable plug connector and satisfies the requirements of IAONA for use in heavy-duty areas.
Square plug connector with FO connection
The new contact inserts for the fiber optic connection from Phoenix Contact can be combined with all the modular inserts from the Variocon product family.
The full range for Ethernet cabling
Phoenix Contact offers the full range of products for Ethernet cabling.
VARIOSUB the first IP 67 Installation Concept for Ethernet
With VARIOSUB, Phoenix Contact provides the first specially designed components for use in harsh environmental conditions.
More News

























