VARIOCON at SEW Eurodrive
Plant engineering, and particularly the classic field of conveying technology, is currently undergoing a change toward a modular design as a result of new installation concepts being introduced. This is made possible by various components for distributed installation. Preassembled components are combined on site according to the specifications of the application, and put into operation within a very short time.
Drive specialist SEW Eurodrive has chosen the fieldbus distributor with integrated fieldbus interface for the modular Variocon plug connector as its installation interface. In this application, the advantages of Variocon come into their own: Using the EMC plug connector, the PCB is connected to the specially adapted hybrid cable that combines power supply, control voltage and communication in one sheath, thus guaranteeing ideal shielding and impedances together with the plug connector. The special shroud used for Variocon allows good EMC contacting. The modular plug-in system in combination with the hybrid cable reduces the number of cable entries and the installation costs involved.
EMC plug connectors

SEW Eurodrive uses the Variocon plug connector to lead data and power lines from the field distributor to the motor
The plug-in system also minimizes wiring work, startup and later maintenance. The innovative construction of the Variocon plug connectors means that no panel mounting base is required in the field, a fact that saves space, weight and costs.
Variocon, the plug connector system, is SEW Eurodrive's choice for fulfilling the requirements of the interface of the field distributor,
Variocon, the plug connector system, is SEW Eurodrive's choice for fulfilling the requirements of the interface of the field distributor,


