News Archive
Configure your WIFI with a single click
A firmware update is available for the WIFI Access Points of the Factoryline family. It provides a new function for the devices: the Intelligent Channel Selection to configure your WIFI network even more easily.
New configuration options for Valueline now available
Develop your new applications with Valueline and Windows Embedded Standard 7. Benefit from all the advantages and functions of the new operating system. In addition, solid-state drives are now available in other versions.
New web panels with 10" and 15" display
Even more display space is now available for visualizing simple applications. This provides a better overview of your application and makes operation more user friendly.
Safety relay for SIL 3 and PL e now available in an additional range of voltages:
The two-channel safety relay that can be used universally for safety hold and safety door monitoring is now also available for various supply voltages. It is suitable for applications up to SIL 3 and Cat. 4, PL e.
New version of PC Worx RT BASIC software PLC is now available
The PC Worx RT BASIC software PLC from Phoenix Contact converts an industrial PC into a fully-fledged controller. With the new version of PX Worx RT BASIC, integration into the industrial PC is now even easier.
New panel PC with IP65 protection and high-resolution 10.4" LED display
The new VMT 3010 panel PC is characterized by its compact design and high-resolution 10.4" LED display. An additional bonus: a sunlight readable display means that all VMTs can also be set up for use outdoors.
New generation of touch panels: the TP 3000 series
The new devices in the TP 3000 series are characterized by their consistently powerful platform. In addition, various fieldbus interfaces and direct drivers now allow you to connect to third-party systems.
Available now: Panel PCs for ice-cold applications in a modern widescreen format
The OPC 7000 series in widescreen format with high-resolution TFT displays from 8" to 21.5" is suitable for use in negative temperature ranges. The series is characterized by a simple mounting solution as well as high-performance processor boards.
DIN EN ISO 13849 replaces EN ISO 954: Important information for those responsible for functional safety
At the end of 2011, DIN EN 954 will cease to be harmonized with the Machinery Directive. This means that you should familiarize yourself with the upcoming changes now. We'll be happy to support you during the transition.
A great match: Smartphones and compact controllers for up-to-date machine information
Remain in contact with your machines or system at all times and use continuous data communication on an iPhone, iPad or iPod Touch smartphone.
PHOENIX CONTACT is now a 'Sponsoring Member' of the FDT Group
In order to have a direct influence over the concept and further development of FDT technology, Phoenix Contact has upgraded its membership of the FDT Group from Corporate to Sponsoring Member.
The Phoenix Contact Catalog App - download for free now
App versus Internet: Smartphone users are spending an increasing amount of time using Apps. Phoenix Contact is staying abreast of these changes with its very own Catalog App, which allows you to search for current products at your own convenience.
Modular gigabit switch now with router function
The new modular gigabit switch can now be easily converted for router functionality. Just insert a flash card and it works as a high-performance router.
New special function module for acquiring faster pulse sequences and position values
High-frequency pulses are counted with the new IP20 special function module from the Axioline range. In addition, incremental encoders for position and rotational speed detection can be easily connected to the Axioline realtime I/O system.
New startup software for the Axioline realtime I/O system
With the new STARTUP+ software, you can easily start up an Axioline station without a higher-level system. The connection is established directly at the bus coupler of the Axioline Station via USB or RJ45.
First safety app for functional safety - download free now
An optimal tool for machine builders and Machinery Directive and DIN EN ISO 13849-1 users: the safety app from Phoenix Contact is now available for free in the App Store.
New wireless system for PSD signal towers
The PSD signal towers from Phoenix Contact enable clear status indication for machines and systems. Now it is possible to have signal states from up to 50 signal towers wirelessly transmitted for each wireless system.
Easy connection of CAN systems in higher-level networks with new IP 20 terminal blocks
With the new Inline CAN master terminal, CAN networks with various CAN protocols can now be easily integrated into the Inline automation system and thereby connected with various parts of a machine or system.
Flexible and cost-effective wireless connections for remote solutions
With the new AX ODP server, you can now apply a broader range of communication options for implementing remote solutions. The connection of remote centers via permanent line, wireless connection, or mobile phone network to the control center is established in just a few steps.
New I/O modules for SafetyBridge technology
Get ready for the new SafetyBridge I/Os - extending the SafetyBridge range to include additional safe channels. What's more, these I/Os now offer increased flexibility and power.
New switch with fiber optic diagnostics reduces downtimes in PROFINET networks
With the aid of diagnostics-capable fiber optic interfaces, the new PROFINET-compatible switch provides troubleshooting support in the event of an error.
Extremely efficient analog signal acquisition
Our new analog terminals for the control cabinet are particularly suitable for applications in mechanical engineering as they are highly compact and extremely dynamic.
PHOENIX CONTACT is your wind energy partner with a great deal of expertise
With years of project expertise and intensive customer dialogs under its belt, Phoenix Contact has gained a reputation in the wind industry as a well-established and reliable partner. We recognize the latest industry requirements and trends and offer solutions tailored to your individual needs.
Valueline industrial PC now also with 19'' display
For an extra large display of your visualization, Phoenix Contact now offers a Valueline industrial PC with 19" display. The PC is designed for use in the control cabinet.
Seamless and bus-neutral transmission of energy data
The new Inline communication module connects energy data acquisition modules and motor management modules, and thus provides data acquisition and evaluation near to the process.
Axioline realtime I/O system is Product of the Year
The Axioline realtime I/O system from Phoenix Contact has been voted Product of the Year by readers of "Konstruktion" technical magazine.
Industrial Ethernet WLAN adapter with new functions
Now mobile devices can benefit from even better roaming functionality in large WLANs. The WLAN adapter from Phoenix Contact now comes with a number of new functions.
Remote maintenance via wireless connection - Function extension for the ILC 150 GSM/GPRS
Establish direct contact with the controller and save money on expensive servicing. Remote maintenance via dial-in or GPRS connection.
SMS communication now available: GSM module extends the Nanoline product range
Extremely easy: Using the new Nanoline GSM module, you can send SMS messages quickly; error and warning messages are sent automatically.
NAT router and switch in only one device
Innovation: Network Address Translation router (NAT) and switch functionality in a control-cabinet-friendly, slim housing
With touch panels more automation at a glance
Extensive applications require intuitive and tailor-made operating concepts. Our touch panels range provides you with many option for their implementation.
Innovative industrial PC for automation in the field
The new industrial PC VMT 3015 for control and monitoring close to the machine offers flexible use in the machine or system.
14th Industrial Communication Congress
Especially in the current economic situation, innovative automation in order to be even more efficient is an important point . Comprehensive information on this topic will be provided at the 14th ICC in Bad Pyrmont from September 15 to 16, 2009.
Web-based visualization
With the new web panels, Phoenix Contact offers simple and uniform web-based solutions for the entry into process visualization for small machines and systems.
New protocol chip: INTERBUS SUPI4
The new IBS SUPI4 protocol chip convinces with optimized system properties and new system functions.
Service Pack 1 for the AUTOMATIONWORX Software Suite 1.50
Service Pack 1 for the AUTOMATIONWORX Software Suite 1.50 is now available for downloading.
PHOENIX CONTACT COMPETENCE CENTER is now also accredited for PROFIsafe and PROFIdrive
Requirements for PROFIsafe and PROFIdrive will also be handled from now on - especially those from the sectors of mechanical engineering and automobile.
The new AUTOMATIONWORX hotline number
The 24-hour hotline for products and technologies concerning our automation system now has a new number!
Wireless Simulation Tool now available in version 2
Convenient and quick wireless network planning even for a layman in the field of wireless communication. Planning wireless systems in an industrial environment is now much easier.
Immediate recognition of machine statuses
Clear signaling reduces the downtimes of your machine or system. Benefit from the versatile combination options of our new PSD product range.
PC configuration tool for the Serial Port Adapters (SPA)
Convenient and easy configuration of Serial Port Adapters (SPA). Your specific requirements and frequently used settings can be saved as a template.
Sercos III bus couplers for the control cabinet
Do you want to integrate I/Os into Sercos III networks? Not a problem with the new Inline Sercos III bus couplers.
IO-Link master for the control cabinet
Are you looking for seamless communication right up to the sensor or actuator in your application? The new Inline IO-Link master is the ideal solution as it can be used directly in the control cabinet.
New generation of AS-Interface gateways for Profibus
Integrate AS-Interface networks easily into a Profibus DP system - No problem with the AS-Interface gateways from Phoenix Contact.
Strain gauge measurement terminals for IP20
Need to acquire strain gauge signals precisely and extremely fast - not a problem for the new IP20 I/O terminal.
Signal acquisition in extremely harsh ambient conditions
Maximum system availability thanks to Rugged Line - now also available as Profinet IO device
Extended scope of functions for SMCS switches
Fulfill the increasing realtime requirements in industrial networks innovatively via Plug and Play.
PROFIsafe I/O modules
Safety technology is changing. At the end of 2009, the new EU Machinery Directive will take effect. For this reason, all machine and system engineers must become familiar with the new requirements.
Service Pack 2 for AUTOMATIONWORX Software Suite 1.40
Service Pack 2 for AUTOMATIONWORX Software Suite 1.40 is now available for downloading.
ILC 170 ETH 2TX - The new small control system in the 100 performance class
The ILC 170 ETH 2TX, our new small control system of the 100 performance class with a pluggable parameterization memory (SD card) and 2 Ethernet ports.
Fieldline Master module for IO Link supports seamless communication down to the lowest field level
Via the Fieldline Modular FLM IOL 4 DI 4 M 12 device in IP65/67, IO-Link-capable sensors and actuators can simply be integrated into the higher level control system, making seamless communication down to the lowest field level possible.
Managed MCS switches are now even easier to configure
With the replaceable configuration memory FL MEM PLUG, on which all device settings are stored, the "FL Switch MCS" managed compact switches from Phoenix Contact are even easier to configure and quicker to start up.
Cost-effective automation with minicontrollers from Phoenix Contact
Highly communicative, powerful and scalable - perfect for the automation of small and medium-sized machines.
Getting started with IEC 61131 programming for free
PC WORX EXPRESS - programming and parameterization now made even easier
RFC 470 PN 3TX - powerful compact control system for highest requirements
The new RFC 470 PN 3TX compact control system completes the control system portfolio of Phoenix Contact and supports all relevant communication protocols such as Interbus, Ethernet and Profinet.
Easy planning of wireless systems in industrial environments
Determining the optimum quantity and position of wireless modules quickly and easily.
Smart managed gigabit switches, now also with glass fiber ports
Excellent realtime properties for use in PROFINET RT networks.
New components for Lon®-based building automation
Profit from the advantages of the global LonMark® standard and let our new controllers convince you.
Fieldline Wireless IO supports frequency planning
Interference-free parallel operation is guaranteed, especially to WLAN.
New PROFINET IO bus coupler for IP65/67 protection
Create true value added for your application with the new Fieldline Modular PROFINET-IO bus couplers.
Proven performance and future security of PROFINET IRT
The convincing feature of PROFINET IRT in the area of complex machine and system structures compared to other Ethernet realtime systems is its better performance.
New line skipping solution for a combination of various I/O stations
With the I/O systems from Phoenix Contact you have all your options open for a simple expansion from the control cabinet into the field.
New local bus device for signal acquisition directly in the field
Temperature and resistance measurements can now be carried out even faster from mechanical and plant engineering to process automation.
Remote control with Resy+ from Phoenix Contact
AUTOMATIONWORX for Remote Systems (Resy+) now also enables sending and receiving SMS.
Only by Phoenix Contact: Switches with gigabit technology on all ports
Ethernet networks are expanded quickly and economically with the Factory Line Switches.
Analog all-round talents – The new Inline Block I/O modules
Cost-effective acquisition of I/O signals with the compact Inline Block IO analog modules.
Flexible in every way: Operating & monitoring devices from Phoenix Contact
Increase the productivity of your machine or system by using our high-performance operating & monitoring devices.
PHOENIX PROFINET Competence Center certifies PROFINET installers and engineers
Further success for PROFINET, important step for Phoenix Contact
Highly modular range of controllers with PROFINET I/O controller
Implement distributed automation solutions in higher performance ranges with our PROFINET I/O controller.
Control engineering for the future: ILC 370 ETH 2TX-IB
The new controller in the Inline system is a true communication system: With its controller performance, the ILC 370 ETH-2TX-IB is particularly suited for applications in the medium to upper performance range.
Axioline - Realtime I/O
The fastest I/O system in the world
Axioline is the realtime I/O system which is able to meet all your requirements in terms of the fastest possible response times and efficient production.

More News

































































