Class 100 compact controllers

Get started with PC Worx-programmable control technology with class 100 compact controllers.

Overview of all class 100 compact controllers

Overview of all class 100 compact controllers


Easy control

In addition to high-performance control functions, the class 100 compact controllers also support all the communication paths that Ethernet, mobile phone, and fixed-line networks currently offer.

What's more, these cost-effective PLCs are even easy to expand: You can easily align all required Inline I/O modules with IP20 protection with the PLC and thereby integrate all industry-relevant sensors and actuators into the system.

For cost-effective visualization, the integrated web server is available on all controllers. The PLCs can be programmed easily and free-of-charge using PC Worx Express.


Features

The class 100 compact controllers feature:

  • Excellent price/performance ratio
  • High degree of flexibility thanks to modular expansion with numerous I/O modules
  • Easy integration into existing networks
  • Connectivity to INTERBUS, Ethernet, and GSM/GPRS
  • Support of established IT standards, such as HTTP, FTP, SNMP, SQL, ODP, and OPC
  • Standardized programming according to IEC 61131-3 using PC Worx or PC Worx Express
  • Integrated web server for visualization with WebVisit


ILC 130 ETH - The smallest of the small


The ILC 130 ETH compact controller is the basic device of the Easy Automation system to help you to easily design your own automation solution.

The PLC offers, among other things, an integrated web server for visualization and an integrated Ethernet interface.

ILC 130 ETH
ILC 130 ETH



ILC 150 ETH - The bestseller among the compact controllers


ILC 150 ETH
ILC 150 ETH
In addition to INTERBUS remote bus support, the ILC 150 ETH compact controller offers greater memory capacity than its little brother, the ILC 130 ETH. It is therefore ideally suited for applications with higher demands.



ILC 170 ETH 2TX - For even more options


With two Ethernet ports and an SD memory card, this compact controller offers maximum flexibility.

For the first time in the class 100, the PLC also supports PROFINET device functionalities.

ILC 170 ETH 2TX
ILC 170 ETH 2TX



ILC 190 ETH 2TX - The highest performer in class 100


ILC 190 ETH 2TX
ILC 190 ETH 2TX
The highest-performance PLC of class 100 also optimally supports fast control processes thanks to integrated floating-point arithmetic.



ILC 150 GMS/GPRS - The communication whiz


This compact controller offers all the functionalities of our bestseller, the ILC 150 ETH, and also has expanded memory capacity and an integrated mobile phone modem.

This small PLC is therefore ideally suited for remote control and remote maintenance applications and supports Resy+ remote control software.

ILC 150 GMS/GPRS
ILC 150 GMS/GPRS



ILC 130 starter kit - Get started quickly with automation


ILC 130 starter kit
ILC 130 starter kit
The starter kit at the special price of 399.00 euros allows you to quickly get started with automation with the class 100 compact controllers.

Discover Phoenix Contact's controllers with the pre-assembled test setup.




Further information


Further information and services related to this article



PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstr. 8
D-32825 Blomberg
Phone: +49 (0) 5235-3 00
Fax: +49 (0) 5235-34 12 00