Industrial PCs
Today modern industrial PCs are indispensable in industrial environments. Together with the control system used, industrial PCs in various form factors are at the heart of many automation systems.
Industrial PCs for the control cabinet
The slim IPC can be individually equipped by selecting the computing capacity from ATOM through to Core2 Duo processors. In addition to a high level of performance, these processors also ensure energy-saving operation.
This industrial PC can be easily enhanced by a touch display or an extension module with two PCI slots.
An IPC system with limitless variety.

Industrial PCs for field level
The modern and rugged design not only takes into consideration the special ambient conditions, but also minimizes the space required. This is an important factor when it comes to system operation close to machinery.
Using appropriate supports, these IPCs can be mounted directly on your machine.

Panel PCs
Thanks to powerful processors, the devices provide the necessary performance for complex software solutions. The various display sizes from 12 to 24" also offer the ideal solution for individual visualizations.
With these panel PCs you can keep a close eye on processes close to machinery.

Thin clients
These dedicated operator interfaces are equipped with the Windows CE, Windows XP or Windows XP Embedded operating system.
The advantages are clear: with a fanless design and equipped with Compact Flash cards, the device has no rotating parts. This means that the device is extremely rugged, does not require maintenance, and is also very energy efficient.

Tablet PC
The new tablet PC can be used to implement mobile applications professionally, both indoors and outdoors.
For wireless connection in the existing network, wireless communication is available via WLAN or Bluetooth.

Accessories
For example Netc@p software, which can be used to operate various IPCs via TCP/IP and 11-Mbit WLAN.
Also LCD monitors with digital interface are available for remote operation over short to medium distances.
Here you will also find the corresponding supports for our industrial PCs with IP65 protection.


