Highly modular Inline Controller
The compact control systems of the 100 and 200 class cover the lower performance range of the control level. The Inline Controllers of the 300 performance class have been designed for the implementation of medium and sophisticated automation tasks.
Two Ethernet ports with one integrated switch enable a flexible connection with the higher-level control room, one local operating station or I/O modules in this performance class.
As PROFINET IO controllers, they enable economical communication with the IO devices distributed in the network.

Features
- High flexibility due to modular expandability with the IP20 terminals of the Inline installation system
- Direct integration option of I/O modules in IP65/6714.08.2007
- Easy integration into the existing networks on the basis of the standardized interfaces
- Compact design
- Integration of IT standards through open TCP and UDP blocks and the resulting options such as FTP, http, access from SQL databases or SNMP
- Intuitive programming using the PC WORX automation software
- Further information on Inline Controllers can be found in the product catalog
- Back to the DIN rail-mountable control systems


