Base Units
24 V DC nanoLine Base Unit Shown
The nanoLine base units come with various power and I/O combinations. A wide variety of options, including additional I/O, communications, operator panel and real-time-clock connect to the base unit.
- nLC-050-024D-06I-04QTP-00A --- 24VDC, 6 inputs, 4 PNP transistor outputs
- nLC-050-024D-06I-04QTN-00A --- 24VDC, 6 inputs, 4 NPN transistor outputs
- nLC-050-024D-06I-04QRD-05A --- 24VDC, 6 inputs, 4 DC relay outputs
- nLC-050-024X-08I-04QRX-05A --- 24VDC/VAC, 8 inputs, 4 relay outputs
- nLC-050-100A-08I-04QRA-05A --- 100-240VAC, 8 inputs, 4 relay outputs
- nLC-055-024D-08I-04QRD-05A --- 24VDC, 8 inputs, 2AI, 4DC relay outputs, math


