LCD monitors/displays (LCD)
VL FPM Flat Panel Monitors
The VL FPM (Valueline Flat Panel Monitor) are industrial-grade flat panel LCD monitors that range in screen size from 12 to 19 inches. They are available with or without an optional front USB port. The DVI and VGA ports on the VL FPM allow it to be used with any Valueline blind-node IPC, the VL BPC MINI or any other industrial PC that requires a display. The VL FPM can be mounted in a panel door, as a stand-alone or in a modern VESA-mount fashion.
Features and benefits
- Display sizes from 12 to 19 inches
- Integrated resistive touch screen
- Integrated configuration buttons (on the back of the monitor)
- Panel-mounting option (cutout in an enclosure)
- Modern VESA MIS-D (100 or 75) mounting option
- Auxiliary USB ports for mouse and keyboard
- Includes 1.8 m DVI, VGA and USB cables
- 24 V DC power

VL FPM Model Numbers
|
Part Number |
Part Name |
Description |
Downloads |
|
2913015 |
VL FPM 12 |
12" LCD resistive touch screen display |
Datasheet |
|
2913016 |
VL FPM 12U |
12" LCD resistive touch screen display w/front USB port |
Datasheet |
|
2913017 |
VL FPM 15 |
15" LCD resistive touch screen display |
Datasheet |
|
2913018 |
VL FPM 15U |
15" LCD resistive touch screen display w/front USB port |
Datasheet |
|
2913019 |
VL FPM 17 |
17" LCD resistive touch screen display |
Datasheet |
|
2913020 |
VL FPM 17U |
17" LCD resistive touch screen display w/front USB port |
Datasheet |
|
2913021 |
VL FPM 19U |
19" LCD resistive touch screen display w/front USB port |
Datasheet |


