Bus Interface Modules

The Bus Interface (or Bus Coupler) provides the network connection for your assembled station of inputs, outputs and special function modules. Some bus couplers provide additional integrated digital inputs and outputs in a space saving and economical design.

Module Grouping

Product Description

 

Type Description/
Order Number

 

Datasheet/
Manual

 

CAD
Drawing

INTERBUS I/O

Bus Terminal, same as IBS IL 24 BK-LK, the outgoing direction of the fiber optic connections are designed to fit into 80mm terminal box.

 

IBS IL 24 BK-LK/45-
PAC
2862165
 

 

Tech
Documents

 

CAD files

INTERBUS; bus coupler module; with connectors and labels; IP 20;supports up to 15 branches

 

IBS IL 24 BK-T/U-PAC
2861580
 

Tech
Documents

 

CAD files

Interbus bus-coupler with fiber optic connections, includes connectors and labels.

 

IBS IL 24 BK-LK-PAC
2861218
 

 

Tech
Documents

 

CAD files

Bus-coupler for Interbus, Optical Fiber with Remote bus branch, 24vdc, includes connectors and labels.

 

IBS IL 24 BK RB-LK-
PAC
2861506
 

 

Tech
Documents

 

CAD files

Interbus bus-coupler with D-SUB connections, includes connectors and labels.

 

IB IL 24 BK DSUB-PAC
2861593
 

 

Tech
Documents

 

CAD files

INTERBUS; bus coupler module;with connectors and labels;IP 20;no remote bus branch support, 700ma UL max current.

 

IL IB BK-PAC
2863070
 

 

Tech
Documents

 

CAD files

Ethernet I/O

Modbus TCP/UDP Bus Coupler with 8 Digital Inputs and 4 Digital Outputs, end plate and connectors

 

IL ETH DI8 DO4 2TX-
PAC
2703981
 

 

Tech
Documents

 

 

PROFINET bus coupler, 8 inputs, 24 V DC, 4 outputs, 24 V DC, 500 mA, complete with I/O connectors   IL PN BK DI8 DO4
2TX-PAC
2703994
  Tech
Documents
   

Modbus TCP Ethernet Bus Terminal for Digital, analog, and function modules, with web based management, with end plate, with connector and label.

 

FL IL 24 BK-PAC
2862314
 

Tech
Documents

 

CAD files

Modbus TCP Ethernet Bus Terminal includes process data only, web based management, with end plate, with connector and label.

 

FL IL 24 BK-B-PAC
2862327
 

Tech
Documents

 

CAD files

EtherNet/IP Bus Coupler with Built in 2 port Switch, 8 Digital Inputs, 4 Digital Outputs, end plate and connectors

EtherNet/IP Made Easy
(Configuration Freeware)

  IL EIP BK DI8DO42TX-
PAC
2897758
  Tech
Documents
   

DeviceNet I/O

DeviceNet Bus Coupler with 8 Digital Inputs, 4 Digital Outputs, end plate and connectors   IL DN BK DI8 DO4-PAC
2897211
Tech
Documents
   

ProfibusDP I/O

Profibus DP; Bus Coupler module with connector and label, NOW supporting RS-232 communication modules.

 

IL PB BK DP/V1-PAC
2862246
 

Tech
Documents

 

CAD files

Inline Profibus BK

Profibus DP; Bus Coupler module with built in 8 digital inputs and 4 digital outputs, with connector and label

 

IL PB BK DP DI 8 DO4-
PAC
2878926
 

 

Tech
Documents

 

CAD files

Mechatrolink I/O

Mechatrolink Bus Coupler with 8 Digital Inputs and 4 Digital Outputs, endpate and connector

 

IL MII BK DI8 DO4-PAC
2884619
 

Tech
Documents

 

 

Modbus RTU/ASCII I/O

Modbus RTU/ASCII Bus Coupler with 8 Digital Inputs and 4 Digital Outputs, end plate and connectors

 

IL MOD BK DI8 DO4-
PAC
2878696
 

 

Tech
Documents

 

 

CANopen I/O

CANopen Bus Terminal, 24 Vdc, with end plate and connectors

 

IL CAN BK-TC-PAC
2718701
 

Tech
Documents

 

CAD files

Field Multiplexer

Inline field multiplexer, includes connectors and labels

 

IB IL 24 MUX MA-PAC
2861205
 

Tech
Documents

 

CAD files

 


Further information and services related to this article