Digital Output Modules

Digital output modules are designed for the connection of digital signals to output devices, such as digital actuators, electromagnetic valves, contactors, visual indicators, etc…

Module Grouping

Product Description

 

Type Description/
Order Number

   

Datasheet/
Manual

 

CAD
Drawing

Digital Output Modules

2 Digital Outputs, 24 Vdc, 500 mA, 4-wire connection, with connector and label.

 

IB IL 24 DO 2-PAC
2861470
 

 

Tech Documents

 

dwg
dxf

2 Digital Outputs, 24 Vdc, 2 amps, 4-wire connection, with connector and label.

 

IB IL 24 DO 2-2A-PAC
2861263
 

 

Tech Documents

 

dwg
dxf

2 500mA Digital Outputs, 24 Vdc, 4-wire connection (NPN), with connector and label.

 

IB IL 24 DO 2-NPN-PAC
2861496
 

 

Tech Documents

 

dwg
dxf

2 Digital outputs, 500mA, 24VDC, extended diagnostics, parameterized outputs, 4-wire, includes connector and label.

 

IB IL 24 EDO 2-PAC
2861616
 

   

Tech Documents

 

dwg
dxf

4 Digital Outputs, 24 Vdc, 500mA, 3-wire connection, with connector and label.

 

IB IL 24 DO4-PAC
2861276
 

 

Tech Documents

 

dwg
dxf

4 Digital Outputs, 24 Vdc, 500mA, 3-wire connection, with ME connector and label. Sold in standard packs of 4.

 

IB IL 24 DO4-ME-PAC
2863931
 

 

Tech Documents

 

dwg
dxf

8 Digital Outputs, 24 Vdc, 500 mA, 4-wire connection, with connectors and labels.

 

IB IL 24 DO 8-PAC
2861289
 

 

Tech Documents

 

dwg
dxf

8 Digital Outputs, 24 Vdc, 2 amps, 4-wire connection, with connectors and labels.

 

IB IL 24 DO 8-2A-PAC
2861603
 

   

Tech Documents

 

dwg
dxf

8 Digital Outputs, 24 Vdc, 500 mA, 4-wire connection, with connectors and labels. (standard numbering)   IB IL 24 DO 8-PAC/SN
2862945
  Tech Documents   dwg
dxf

8 Digital Outputs, 24 Vdc, 500 mA, 4-wire connection (NPN), with connectors and labels

 

IB IL 24 DO 8-NPN-PAC
2863546
 

 

Tech Documents

 

dwg
dxf

16 Digital Outputs, 24 Vdc, 500mA, 3-wire connection, with connectors and labels

 

IB IL 24 DO 16-PAC
2861292
 

 

Tech Documents

 

dwg
dxf

16 Digital Outputs, 24 Vdc, 500mA, 3-wire connection, with ME connector and label. Sold in standard packs of 4.

  IB IL 24 DO 16-ME
2897253
    Tech Documents   dwg
dxf

32 channel digital output module, 500ma, connectors and labels incl.

 

IB IL 24 DO 32/HD-PAC
2862822
 

   

Tech Documents

 

dwg
dxf

32 channel Digital Outputs, 24Vdc,500ma, (NPN), connectors and labels included.

 

IB IL 24 DO 32/HD-NPN-PAC
2878340
 

   

Tech Documents

 

dwg
dxf

1 channel SPDT relay contact, 5-253 V AC, 3A, designed for resistive loads, with connectors and labels.

 

IB IL 24/230 DOR 1/W-PAC
2861881
 

   

Tech Documents

 

dwg
dxf

4 channel relay contacts, 5-253 V AC, 10A, High Inrush, with connectors and labels.

  IB IL 24/230 DOR4/HC-PAC
2897716
    Tech Documents   dwg
dxf

1 channel SPDT relay contacts, 5-253 V AC, 3A, designed for inductive loads, with connectors and labels.

 

IB IL 24/230 DOR 1/W-PC-PAC
2862178
 

   

Tech Documents

 

dwg
dxf

2 channel SPDT relay contacts, max switching voltage 50VAC, 120VDC, 2A, designed for resistive loads, with connectors and labels.

 

IB IL 24/48 DOR 2/W PAC
2863119
 

   

Tech Documents

 

dwg
dxf

4 channel SPDT relay contacts, 5-253 V AC, 3A, designed for resistive loads, with connectors and labels.

 

IB IL 24/230 DOR 4/W-PAC
2861878
 

   

Tech Documents

 

dwg
dxf

4 channel SPDT relay contacts, 5-253 V AC, 3A, designed for inductive loads, with connectors and labels.

 

IB IL 24/230 DOR 4/W-PC-PAC
2862181
 

   

Tech Documents

 

dwg
dxf

Inline Spacer terminal block, includes connector and label.

 

IB IL DOR LV-SET-PAC
2861645
 

   

Tech Documents

 

dwg
dxf

1 Digital output, 120vac, 500mA, includes connector and label.

 

IB IL DO 1 AC-PAC
2861920
 

   

Tech Documents

 

dwg
dxf

4 channel, 12-253 VAC, 1A, 3-wire, includes connector and label.

 

IB IL DO 4 AC-1A-PAC
2861658
 

   

Tech Documents

 

dwg
dxf

 


Further information and services related to this article