Analog Input Modules
Analog input modules are designed for connection to a variety of sensors that provide current and voltage signals. Excellent interference suppression and common mode rejection is a standard characteristic.
|
Module Grouping |
Product Description |
Type Description/ |
Datasheet/ |
CAD | |||
|
Analog Input Modules |
2 Analog Inputs, 0 to 20 mA, 4 to 20 mA, -20mA to +20mA, 0 to 10V, -10 to +10V, 2-wire connection, with connector and label. |
IB IL AI 2/SF-PAC |
|||||
|
2 FAST Analog Inputs 230Hz!, 0 to 20 mA, 4 to 20 mA, -20mA to +20mA, 0 to 10V, -10 to +10V, 2-wire connection, with connector and label. |
IB IL 24 AI 2/SF-230-PAC |
||||||
|
2 Analog Inputs, 0 to 20 mA, 4 to 20 mA, -20mA to +20mA, 0 to 10V, -10 to +10V, 2-wire connection, with ME connector and label. |
IB IL AI 2/SF-ME-PAC |
||||||
|
2 channel analog input module 4 to 20 mA, includes connectors and labels. |
IB IL AI 2/4-20-PAC |
||||||
| 4 differential input channels, , 0-20 mA, 4-20 mA, ±20 mA, 0-10 V, ±10 V, 0-5 V, ±5 V | IB IL AI 4/EF-PAC 2878447 |
Tech Documents | dwg dxf | ||||
|
8 Multiplexed Analog Inputs, 16-bit, 0 to 20 mA, 4 to 20 mA, -20 mA to +20 mA, 3-wire connection, with connectors and labels. |
IB IL AI 8/IS-PAC |
||||||
|
8 Multiplexed Analog Inputs, 16-bit, 0 to 20 mA, 4 to 20 mA, -20 mA to +20 mA, 0 to 10 V, -10 to +10 V, 2-wire connection, with connectors and labels. |
IB IL AI 8/SF-PAC |
||||||
|
2 Programmable Thermocouple Inputs, 2-wire connection, with connectors and labels. |
IB IL TEMP 2 UTH-PAC |
||||||
|
2 RTD Inputs, 2-3, or 4-wire connections, with connectors and labels. |
IB IL TEMP 2 RTD-PAC |
||||||
|
8 RTD Inputs, 2-3, or 4-wire connections, with connectors and labels. |
IB IL TEMP 4/8 RTD-PAC |
||||||
|
Inline Terminal With 2 Fast Analog Input Channels for Connecting Strain Gauges |
IB IL SGI 2/F-PAC |
||||||
|
Inline Terminal With 2 Precise Analog Input Channels for Connecting Strain Gauges |
IB IL SGI 2/P-PAC 2884907 |
Tech Documents | dwg dxf | ||||
| Inputs, 0-25 mA, 4-20 mA, HART functions, HART protocol transmission | IB IL AI 2-HART-PAC 2862149 |
Tech Documents | dwg dxf |



