Special Function Modules

Inline special function modules allow the easy integration of digital and analog inputs and output into a modular IO station. Communication signals, encoder inputs, PWM outputs, servo amplifiers, etc…

Counter/Encoder Modules

Module Grouping

Product Description

Type Description/
Order Number

Datasheet/
Manual

CAD
Drawing

Special Function Modules

1 Incremental Encoder Input, 4 digital inputs 24 Vdc, 4 digital outputs 24 Vdc, 500mA, 3-wire connection, with connectors and labels.

IB IL INC-PAC
2861849
 

Tech Documents

dwg
dxf

1 Incremental Encoder Input, 3 digital inputs, 24 Vdc, 3-wire connection, with connectors and labels.

IB IL INC-IN-PAC
2861755
 

Tech Documents

dwg
dxf

1 Absolute Encoder Input, 4 digital inputs, 24 Vdc, 4 digital outputs, 24 Vdc, 500 mA, 3-wire connection, with connectors and labels.

IB IL SSI-PAC
2861865
 

Tech Documents

dwg
dxf

1 Absolute Encoder Input, up to 25 bit resolution, single-turn, multi-turn or length measuring systems, gray code and binary code, with connector and labels.

IB IL SSI-IN-PC
2819574
 

Tech Documents

dwg
dxf

1 Counter Input, 1 control input, 1 output, 24Vdc, 500 mA, 3-wire connection, with connectors and labels.

IB IL CNT-PAC
2861852
 

Tech Documents

dwg
dxf

2 Pulse Width Modulation outputs, each output available in 5 Vdc or 24 Vdc, with connectors and labels.

IB IL PWM/2-PAC
2861632
 

Tech Documents

dwg
dxf

1 input for inductive length measuring scales with the impulse interface (P interface)

IB IL IMPULSE IN-PAC
2861768
 

Tech Documents

dwg
dxf

 


Temperature modules

Module Grouping

Product Description

 

Type Description/
Order Number

   

Datasheet/
Manual

 

CAD
Drawing

Special Function Modules

Multi-channel temperature controller for thermocouples.

 

IB TEMPCON UTH-PAC
2861807
 

 

Tech Documents
User Manual

 

dwg
dxf

Multi-channel temperature controller for resistive thermometers.

 

IB TEMPCON RTD-PAC
2861771
 

 

Tech Documents
User Manual

 

dwg
dxf

 


Communications Modules

Module Grouping

Product Description

Type Description/
Order Number

Datasheet/
Manual

CAD
Drawing

Special Function Modules

1 RS 232 Input and Output Channel, parameterization and data exchange via PCP, with connector set and label.

IB IL 24 RS 232-PAC
2861357
 

Tech Documents

dwg
dxf

1 RS 232 Input and Output Channel, parameterization and data exchange via process data, with connector set and label.

IB IL RS 232 PRO-PAC
2878722
 

Tech Documents

dwg
dxf

1 RS 485/422 Input and Output Channel, parameterization and data exchange via PCP, with connector set and label.

IB IL RS 485/422-PAC
2861933
 

Tech Documents

dwg
dxf

1 RS 485/422 Input and Output Channel, parameterization and data exchange via process data, with connector set and label.

IB IL RS 485/422 PRO-PAC
2863627
 

Tech Documents

dwg
dxf

 


Servo Amplifier

Module Grouping

Product Description

Type Description/
Order Number

Datasheet/
Manual

CAD
Drawing

Special Function Modules

Inline servo amplifier for DC motor with brushgear, incl. plug connector

IB IL DC AR 48/10A -PAC
2819286
 

Tech Documents

dwg
dxf

Servo amplifier for DC motors with brushgear and EC motors (without brushgear)

IB IL EC AR 48/10A-PAC
2819587
 

Tech Documents

 

 


Safety Modules

Module Grouping

Product Description

Type Description/
Order Number

Datasheet/
Manual

CAD
Drawing

Special Function Modules

Inline Safety terminal block, 2N/O contacts, 24VDC, includes connectors and labels.

IB IL 24 SAFE 1-PAC
2861564
 

Tech Documents

dwg
dxf

 


Further information and services related to this article