EtherNet/IP Configuration Tools
Download free software specially designed for the configuration, startup, operation and maintenance of EtherNet/IP networks. In addition, our function blocks for use in third party controllers allow seamless use of Phoenix Contact EtherNet/IP bus couplers and various special function I/O modules with any EtherNet/IP controller. If the third party function block does not yet exist for the application you are designing, send us a request to create it.

| Product Description |
Type Description/ |
Download | |
|
FAQ's about EtherNet/IP Made Easy
|
EtherNet/IP |
Free Download (1.0.1) |

|
EtherNet/IP Function Block Library for Third-Party Controllers: | ||||||
| For Ethernet/IP applications with the special function modules that use PCP communication, download and use drop-in software function blocks that have been pre-designed to easily communicate with Phoenix Contact's I/O. | ||||||
| Controller | Phoenix Contact Special Function Module | |||||
|
Add-On Instructions for use within RS LogixTM 5000 (version 16 and up)
|
Module Description |
Module Tech Documents Tech Documents |
Downloads Temp_2_UTH_ Config.L5X | |||
|
Inline analog input terminal with 2 programmable inputs, RTD (resistance temperature detector) IB IL TEMP 2 RTD-PAC 2861328 |
Tech Documents | Temp_2_RTD_ Config.L5X | ||||
|
Inline RS-232 function terminal for serial data transmission, 1 serial input and output channel IB IL 24 RS 232-PAC 2861357 |
Tech Documents | * | ||||
|
Inline RS-485/422 function terminal, 1 serial input and output channel IB IL RS 485/422-PAC 2861933 |
Tech Documents | * | ||||
|
8 Analog Input Module, 16-bit IB IL AI 8/SF-PAC 2861412 |
Tech Documents | * | ||||
|
Inline analog input terminal block, 2 inputs, 0-25 mA, 4-20 mA, 2-wire connection technology with HART protocol functions IB IL AI 2-HART 2860264 |
Tech Documents | * | ||||
|
Inline function terminal for pulse width and frequency modulation or activation of impulse-driven motor control parts with pulse/direction interface, two outputs for 5V or 24V IB IL PWM/2-PAC 2861632 |
Tech Documents | * | ||||
|
Inline measurement terminal for position encoder, 1 input for incremental encoder with rectangular signal (symmetrical or asymmetrical), 3 digital inputs 24V DC IB IL INC-IN-PAC 2861755 |
Tech Documents | * | ||||
|
Inline counter terminal, 1 counter input, 1 control input, 1 output, 24 VDC IB IL CNT-PAC 2861852 |
Tech Documents | * | ||||
* Contact Tech Support (1-800-586-5525) | ||||||


