FL mGuard PCI

The FL mGuard PCI cards fit into standard 32-bit PCI slots in a PC.  They can work in either a 3.3 V or 5 V slot without a problem or without reconfiguration.  A jumper on the card sets whether or not it will be managed by the operating system (as you would a normal NIC card) or independently of the OS.  Regardless of this setting, the FL mGuard PCI card will provide stateful firewall protection, support for NAT routing and all other firmware features found in the RS line.  The PCI line comes with either a 266 MHz or 533 MHz dedicated processor to unburden your PC from security tasks.

Grouping

 

Product Description

 

Type Description/
Order Number

 

Manual/
Downloads

 

CAD Drawing

FL mGuard PCI variants

 

Firewall, routing, NAT routing features, no VPN, 266 MHz CPU

 

FL mGuard PCI/266

2989019

 

User Manual
SNMP MIB
Firmware Update

Windows Driver
Linux Driver

 

DWG
DXF

 

All the features above + VPN capabilities

 

FL mGuard PCI/266 VPN

2989514

 

Firewall, routing, NAT routing features, no VPN, 533 MHz CPU

 

FL mGuard PCI/533

2989213

 

All the features above + VPN capabilities

 

FL mGuard PCI/533 VPN

2989417

 

 


Further information and services related to this article