SMART Managed Compact Switch
The SMART Managed Compact Switch provides Gigabit throughput capability, and is optimized for PROFINET, EtherNet/IP, and Ethernet applications. Models noted as “GT” will run at Gigabit speed on all 8 ports simultaneously. The SMCS family of Ethernet switches is fully industrialized and is approved (ATEX certified) for use in potentially explosive areas. All SMCS support SNMP (Simple Network Management Protocol) for monitoring and configuration, as well as RSTP (Rapid Spanning Tree Protocol), MRP (Media Redundancy Protocol), and Fast Ring redundancy mechanisms. IGMP Snooping & Query functionality for multicast message filtering, VLAN, security functions, Broadcast Limiting, and Port Mirroring are also included. Fiber options are via multimode and single mode SFP modules that support distances of up to 80km.
|
Module Grouping |
Product Description |
Type Description/ |
Datasheet/ |
CAD |
| ||||
|
SMART MANAGED COMPACT SWITCH |
| ||||||||
|
|
|
Managed Switch with 8 copper wire ports (10/100/1000 Mbps) |
FL SWITCH SMCS 8GT |
|
Datasheet 8GT Datasheet 6GT/2SFP Datasheet SFP User Manual FW 3.06 MIB FW 3.06 IPAssign.exe |
| |||
|
Managed Switch with 8 copper wire ports (10/100 Mbps) |
FL SWITCH SMCS 8TX | ||||||||
|
|
Managed Switch with 6 copper wire ports (10/100/1000 Mbps) & 2 SFP ports (1000Mbps) |
FL SWITCH SMCS 6GT/2SFP | |||||||
|
Managed Switch with 6 copper wire ports (10/100 Mbps) & 2 SFP ports (1000Mbps) |
FL SWITCH SMCS 6TX/2SFP | ||||||||
|
|
Memory Plug for saving switch configurations |
FL MEM PLUG | |||||||
|
Memory Plug for saving switch configurations plus Media Redundancy Protocol (MRP) manager license |
FL MEM PLUG/MRM | ||||||||
|
|
Multimode fiber interface module, LC connector 850nm |
FL SFP SX | |||||||
|
Single/Multimode fiber interface module, LC connector, 1310nm |
FL SFP LX | ||||||||
|
Singlemode fiber interface module, LC connector, 1550nm, 80km |
FL SFP LH | ||||||||






