Modular Managed Switch

The Modular Managed Switch makes industrial Ethernet set-up easy while providing maximum options for connectivity. Simply plug in the needed modules, configure the browser-based interface, and the expandable switch is ready. With a head station and up to two side-by-side expansion bases, the MMS allows for expansion from 2 to 24 ports.

The MMS was designed specifically for the unique demands of rugged industrial use. Depending on the environment, the user can select modules for twisted pair, glass fiber, polymer or HCS cables for a flexible connection. In addition, the Power over Ethernet (PoE) module and the unique memory module, which can store and backup critical switch configuration data, make the MMS the most flexible solution for implementing industrial Ethernet.

The MMS provides full industrialization and supports SNMP (Simple Network Management Protocol) for monitoring and configuration, as well as RSTP (Rapid Spanning Tree Protocol), MRP (Media Redundancy Protocol), and Fast Ring redundancy mechanisms.  IGMP Snooping & Query functionality for multicast message filtering, VLAN support, advanced security functions, and Port Mirroring are also included.

Module Grouping

Product Description

Type Description/
Order Number

Datasheet/
Manual

CAD
Drawing

test

test

 

test

Modular Managed Switch system:
Head Station with 8 port capacity-
May be expanded to 24 Ethernet ports
with 2 additional expansion bases.

FL SWITCH MM HS
2832328

Data Sheet
    (758kb test)

User Manual
    (8,267kb test)

Firmware 4.75
    (1.47Mb)

MIB FW 4.7
    (151kb)

dwg
dxf

test

test

 

test

Modular Managed Switch system:
Expansion Base with 8 Ethernet port capacity

FL MXT
2832331

dwg
dxf

test

test

 

test

Modular Managed Switch system: 2
port Media module for 10/100 twisted-pair
front accessible ports

FL IF 2TX VS-RJ-F
2832344

dwg
dxf

Modular Managed Switch system: 2 port
Media module for 10/100 twisted pair
downward accessible ports  

FL IF 2TX VS-RJ-D
2832357

dwg
dxf

Modular Managed Switch system: 2 port
Media module for downward accessible 100 BASE-FX multimode glass fibers (1300 nm)

FL IF 2FX SC-D
2832425

dwg
dxf

Modular Managed Switch system: 2 port
Media module for front accessible 100
BASE-FX multimode glass fibers (1300 nm)

FL IF 2FX SC-F
2832412

dwg
dxf

Modular Managed Switch system: 2 port
Media module for downward accessible
100 BASE-FX single mode glass fibers
(1300 nm, SC Connectors)

FL IF 2FX SM SC--D
2832205

dwg
dxf

Modular Managed Switch system: 2 port
Media module for downward accessible one 10/100 TX twisted pair and one 100 BASE-FX HCS plastic fiber (650 nm, F-SMA Connector)

FL IF TX/HCS 100-D
2832739

dwg
dxf

Modular Managed Switch system: 2 port
Media module for bottom accessible with two HCS fibers 100 Mbps with F-SMA connectors.

FL IF 2HCS 100-D
2832742

dwg
dxf

Modular Managed Switch system: 2 port
Media module for bottom accessible with one twisted pair 10/100Mbps in RJ45 format and one polymer fiber/HCS 10/100 Mbps in F-SMA format.

FL IF TX/POF 10/100-D
2832807

dwg
dxf

Memory Module for storing/reloading configuration data. Includes two bottom accessible twisted pair 10/100 Mbps RJ45 ports.

FL IF MEM 2TX-D
2832483

dwg
dxf

Memory Module for storing/reloading configuration data. Includes two bottom accessible twisted pair 10/100 Mbps RJ45 ports, plus Media Redundancy Protocol (MRP) manager license

FL IF MEM 2TX-D/MRM
2891770

dwg
dxf

Modular Managed Switch system: 2 port Media module, bottom accessible with two 1300nm Multimode fibers 100 Mbps with ST connectors.

FL IF 2FX ST-D
2884033

 

test

test

 

test

MMS PoE Module - PSE Endspan
Power Supply
2 PoE Ports. Supported in MMS Firmware
versions 4.0 and above.

FL IF 2PSE-F
2832904

 

 


Further information and services related to this article