Managed Compact Switch
The Managed Compact Switch combines high performance with low cost fixed port configurations for distributed Ethernet applications. MCS switches have an embedded Web server, and a full complement of diagnostic LED’s. The MCS provides full industrialization and supports SNMP (Simple Network Management Protocol) for monitoring and configuration, as well as RSTP (Rapid Spanning Tree Protocol), MRP (Media Redundancy Protocol), and Fast Ring redundancy mechanisms. IGMP Snooping & Query functionality for multicast message filtering, VLAN support, advanced security functions, and Port Mirroring are also included.
| Module Grouping | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | ||||
| MANAGED COMPACT SWITCHES | ||||||||
![]() ![]() |
Managed Switch with 16 copper wire ports (10/100 Mbps) Managed Switch with 14 copper wire ports (10/100 Mbps) & 2 multi-mode fiber optic ports (100 Mbps) with SC connector Memory Plug for saving switch configurations Memory Plug for saving switch configurations plus Media Redundancy Protocol (MRP) manager license |
FL SWITCH MCS 16TX 2832700 FL SWITCH MCS 14TX/2FX 2832713 MEM PLUG 2891259 FL MEM PLUG/MRM 2891275 |
Data Sheet (650kb User Manual (13.31Mb Firmware 4.75 (1.8Mb) MIB FW 4.7 (183kb) IPAssign.exe (472kb) |
dwg dxf | ||||




