Lean Managed Switch

The Lean Managed Switch is a compact, powerful and economical managed Ethernet switch. Support of SNMP, RSTP and easy Web-Based Management capability are standard features.

These features make the LMS the ideal solution to add network configuration capability, remote monitoring and diagnostics, and integral IT-compatible network redundancy to applications where the use of managed switches may previously have been cost-prohibitive.

In addition, to support applications where Multicast traffic is a concern (Ethernet/IP), an “E” version of the LMS is available with default-enabled IGMP Snooping & Query functions.

Module Grouping Product Description Type Description/
Order Number
  Datasheet/
Manual
CAD
Drawing
 LEAN MANAGED SWITCHES
Lean Managed Switches with 6 or 8 ports. All Switches have Web/SNMP/ LED diagnostics, RSTP redundancy, port mirroring, configurable alarm contact, VLAN, and extended operating temp. Range:-40~70 C FL SWITCH LM 8TX
2832632

FL SWITCH LM 4TX/2FX
2832658

FL SWITCH LM 4TX/2FX SM
2891916
 

 

Data Sheet
(315kb )
User Manual
(3.28Mb )
Easy IPAssign
(200kb)
MIB FW 3.30
(62kb)
Firmware 3.30
(3.92Mb)

 

 

 

 

 

 

dxf

“E” version has default-activated IGMP Snooping and IGMP Query Functions for easy use with Ethernet/IP, and are UL approved for application in hazardous locations.


FL  SWITCH LM 8TX (-E)
2891466

FL SWITCH LM 4TX/2FX (-E)
2891660

FL SWITCH LM 4TX/2FX SM (-E)
2891864

 


Further information and services related to this article