Standard Function
SF unmanaged Ethernet switches provide low cost, fully industrially hardened, entry-level switch functions with connectivity for 7, 8 or 16 [10/100 Mbps] ports and a unique range of 1, 2 or 3 multi-mode 100Mbps glass fiber port options in a unique low profile housing.
The SF switches also feature a redundant power supply connection and an alarm contact.
| Module Grouping | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | |
| UNMANAGED SWITCH Standard Function (Flat Housing) ![]() ![]() |
Unmanaged switch with 8 copper wire ports | FL Switch SF 8TX 2832771 |
Data Sheet (2,436kb |
dwg dxf | |
| Unmanaged switch with 7 copper wire ports and 1 multi-mode fiber optic port with SC connector | FL Switch SF 7TX/FX 2832726 |
dwg dxf | |||
| Unmanaged switch with 7 copper wire ports and 1 multi-mode fiber optic port with ST connector | FL SWITCH SF 7TX/FX ST 2832577 |
||||
| Unmanaged switch with 6 copper wire ports and 2 multi-mode fiber optic ports with SC connector | FL Switch SF 6TX/2FX 2832933 |
dwg dxf | |||
| Unmanaged switch with 6 copper wire ports and 2 multi-mode fiber optic ports with ST connector | FL SWITCH SF 6TX/2FX ST 2832674 |
||||
| Unmanaged switch with 16 copper wire ports | FL Switch SF 16TX 2832849 |
dwg dxf | |||
| Unmanaged switch with 15 copper wire ports and 1 multi-mode fiber optic port | FL Switch SF 15TX/FX 2832661 |
dwg dxf | |||
| Unmanaged switch with 14 copper wire ports and 2 multi-mode fiber optic ports | FL Switch SF 14TX/2FX 2832593 |
dwg dxf | |||
| Unmanaged switch with 4 copper wire ports and 3 multi-mode fiber optic ports with ST connector | FL SWITCH SF 4TX/3FX ST 2832603 |
||||
| Vertical Rail Mounting Adapter for 8 port SF Switches and autocad | FL RA SF 8 2832519 |
dwg dxf | |||




