Ethernet I/O
Industrial Ethernet I/O allows easy network connection of input and output signals, be they digital, analog, or a special function. Featuring a wide and flexible range of modular I/O point configurations, form factors, and special function modules, with options for use in ether IP20 or IP67 locations, Phoenix Contact's Ethernet I/O products allows custom configuration of solutions for Industrial Ethernet networks.

IP20 I/O
| Module Grouping | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | |||
![]() |
Modbus TCP/UDP Bus Terminal with Built in 2 port Switch, 8 Digital Inputs, 4 Digital Outputs, end plate and connectors. | IL ETH DI8 DO4 2TX-PAC 2703981 |
Tech Documents | ||||
| Modbus TCP Ethernet Bus Terminal for Digital, analog, and function modules, with web based management, with end plate, with connector and label. | FL IL 24 BK-PAC 2862314 |
Tech Documents |
CAD files | ||||
| Modbus TCP Ethernet Bus Terminal includes process data only, without web based management, with end plate, with connector and label. | FL IL 24 BK-B-PAC 2862327 |
Tech Documents | CAD files | ||||
|
EtherNet/IP Bus Terminal for Digital, analog, and function modules, with end plate and connectors. |
FL IL 24 BK ETH/IP-PAC 2863986 |
Tech Documents | CAD files | ||||
|
EtherNet/IP Bus Terminal with Built in 2 port Switch, 8 Digital Inputs, 4 Digital Outputs, end plate and connectors. |
IL EIP BK DI8DO42TX-PAC 2897758 |
Tech Documents | |||||
| PROFINET Bus Terminal with Built in 2 port Switch, 8 Digital inputs, 4 Digital Outputs, end plate and connectors. | IL PN BK DI8 DO4 2TX-PAC 2703994 |
Tech Documents | |||||
| Profinet Ethernet Bus Terminal for Digital, analog, and function modules, with end plate, with connector and label. | FL IL 24 BK-PN-PAC 2878816 |
Tech Documents |
CAD files | ||||

IP67 I/O
| Module Grouping | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | |||
![]() |
Fieldline Modular bus coupler, EthernetIP with 8 digital inputs and built in 2 port Switch |
FLM BK EIP M12 DI 8 M12-2TX 2773322 |
Tech Documents | ||||
| Fieldline Modular bus coupler, ModbusTCP with 8 digital inputs and built in 2 port Switch | FLM BK ETH M12 DI 8 M12-2TX 2736916 |
Tech Documents |
|||||
| FLM BK PN M12 DI 8 M12-2TX Fieldline Modular bus coupler, PROFIBUS M12, 8 digital inputs M12 | FLM BK PN M12 DI 8 M12-2TX 2736741 |
Tech Documents | |||||




