PTV terminal block

Tool-free Push-in connection with lateral screw terminal block conductor routing.
PTV terminal block

The PTV terminal block range combines the advantages of tool-free Push-in connection with lateral screw terminal block conductor routing. This enables PTV terminal blocks to offer you direct, fast connection technology and clearly arranged wiring without bend radii in just one terminal block.

Your advantages

  • More easily identifiable connection and conductor marking thanks to lateral conductor routing
  • Clearly arranged wiring without bending radii
  • Time-saving conductor connection with tool-free Push-in direct connection technology
  • The conductor can be easily released without special tools
  • The connection principle and conductor routing are self-explanatory
  • Use of CLIPLINE complete accessories
Push-in technology

Lateral Push-in technology

Push-in technology

With PTV terminal blocks, you can connect rigid conductors or those fitted with ferrules directly and without using any tools. The spring profile enables you to connect rigid conductors from 0.5 mm² easily and without tools. The contact spring is opened automatically when the conductor is pushed in, thus ensuring the required pressure force. Flexible conductors with a cross section of 0.14 mm² and above without ferrules can be connected with the help of the push button. Regardless of which listed conductor size you use, the contact spring ensures maximum contact and conductor pull-out forces with a vibration-resistant, gas-tight connection. Moreover, the high-quality, hard-faced copper alloy ensures the lowest contact resistances and maximum current transfer.

Feed-through terminal blocks

Feed-through terminal blocks

Feed-through terminal blocks, multi-conductor terminal blocks, and double-level terminal blocks

Feed-through terminal blocks, multi-conductor terminal blocks, and double-level terminal blocks feature a compact design. The terminal blocks can be bridged flexibly and marked quickly and easily. This makes these terminal blocks true all-rounders of connection technology.

Self-explanatory connection
Thanks to the combination of Push-in connection and lateral wiring direction of the screw terminal block, the connection is fast and self-explanatory.
Clearly arranged wiring
The wiring direction enables clearly arranged wiring without bend radii. This ensures that the connection markings are clearly visible.
Standardized bridging system
With the uniform accessories of the CLIPLINE complete system, you can use FBS standard bridges and RB reducing bridges for potential distribution.
Convenient testing
The test points guarantee an easy, safe testing option. The flat contact on the current bar ensures reliable test results.
Double-level terminal blocks with PV bridging
The double-level terminal blocks can be connected both horizontally and vertically, thanks to the double function shaft and various bridging versions.
Offset levels
The offset levels of the double-level terminal blocks enable free access to lower connection levels and push buttons, even when fully wired.
Fuse terminal blocks

Fuse terminal blocks

Fuse terminal blocks

PTV fuse terminal blocks enable type G 5 x 20 fuses to be integrated into your system, saving space and ensuring clarity. The pivoting lever enables you to replace the fuses quickly and conveniently. With the optical indicators, faulty fuses are quickly identified, regardless of the current direction. Thanks to the lateral conductor connection, you can fully open the levers of the fuse terminal blocks without problems, even when conductors are connected.

Optical signaling
Rapid identification of faulty fuses. The optical LED display signalizes faulty fuses regardless of the current direction.
Quick replacement
Quick replacement of fuses with the folding lever.
Easy handling
Even with connected conductors, the levers can be opened completely and without problems thanks to the lateral conductor connection.
Type G fuse-links
Lever-type fuse terminal blocks enable the integration of type G 5 x 20 mm fuse-links on the DIN rail.
Disconnect and knife disconnect terminal blocks

Disconnect and knife disconnect terminal blocks

Disconnect and knife disconnect terminal blocks

Where space is restricted, PTV disconnect terminal blocks with lateral conductor connection enable the clear separation of signal currents. The product portfolio of these terminal blocks consists of versions with function shaft and versions without function shaft.

The circuits of knife disconnect terminal blocks can be opened easily with a standard screwdriver. The disconnect lever latches into the end position, ensuring that the switching states of the knife disconnect terminal blocks are permanently secured and always clearly detected. PTV disconnect terminal blocks, on the other hand, feature a disconnect zone in which various function plugs can be installed without tools. To ensure an ideal testing option despite assembled function shaft, the terminal blocks feature double-sided test points. These test points guarantee an easy and safe testing option. The flat contact on the current bar ensures reliable test results.

Easy operation
The circuits can be opened easily with a standard screwdriver.
Clear switching positions
The disconnect lever latches into the end position, ensuring that the switching states of the knife disconnect terminal blocks are permanently secured and always clearly detected.
Multifunctional disconnect zone
The disconnect zones of the disconnect terminal blocks can be assembled individually with isolating plugs, fuse plugs, component connectors, and feed-through connectors.
Compact versions
The 2.5 mm² versions of the disconnect and knife disconnect terminal blocks are also available in a particularly compact version without function shaft.
Ideal testing option
With the double-sided test points, the current at the disconnect and knife disconnect terminal blocks can be measured quickly and conveniently.
Disconnect terminal block with function plug

Disconnect terminal block with function plug

Multifunctional disconnect zone

PTV disconnect terminal blocks have a standardized disconnect zone. The disconnect zone accommodates various connectors such as fuse plugs, component connectors, feed-through connectors, and isolating plugs. This versatility enables you to customize your switching devices.

Use the function plugs. Turn a disconnect terminal block into a component terminal block, fuse terminal block, or feed-through terminal block quickly and easily.